IESNA:LM-63-2002
[TEST]P735884
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S675D927-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2345
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 26
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1152.6 1216 1287.3 1373.6 1443.4 1505.9 1578 1607.3 1627.9 1636.6
1629.5 1612.9 1581.2 1532.1 1487.7 1437.8 1368.1 1310.3 1257.2 1215.2
1154.2 1103.5 1037 1029 979.1 951.4 912.6 884.1 856.3 827.8
804.1 749.4 703.5 655.1 602.1 549 489.6 427.8 374.7 322.4
281.2 252.7 221 192.5 169.5 145.8 123.6 100.6 81.6 62.6
45.9 30.1 17.4 7.1 0
1152.6 1209.7 1274.6 1343.5 1416.4 1488.5 1542.4 1585.2 1619.2 1629.5
1632.7 1620.8 1598.6 1570.9 1528.1 1484.5 1430.7 1377.6 1333.2 1277
1225.5 1176.4 1101.1 1083.7 1037 998.9 967.3 930 900.7 866.6
839.7 779.5 723.3 674.1 627.4 578.3 526.8 475.3 417.5 365.2
314.5 274.9 238.4 207.6 179.8 153.7 129.9 106.2 85.6 65.8
46.7 31.7 18.2 7.9 0
1152.6 1181.9 1231 1283.3 1336.4 1391.9 1436.2 1486.1 1525.7 1554.3
1574.9 1585.9 1590.7 1587.5 1578.8 1564.6 1538.4 1518.6 1483 1447.3
1407.7 1371.3 1310.3 1294.4 1257.2 1211.2 1170.1 1127.3 1086.1 1052.8
1010.8 925.3 846.8 775.5 714.5 655.1 602.1 556.1 504.6 459.5
414.3 369.9 326.4 285.2 242.4 205.2 169.5 137.8 108.5 80
57 37.2 20.6 8.7 0
1152.6 1183.5 1209.7 1232.6 1256.4 1286.5 1316.6 1336.4 1368.9 1382.4
1403 1426.7 1443.4 1450.5 1466.3 1471.1 1476.6 1479.8 1477.4 1471.9
1469.5 1461.6 1446.5 1441.8 1426.7 1412.5 1391.9 1376.8 1352.3 1333.2
1307.9 1247.7 1180.3 1109.8 1040.1 958.5 884.1 807.2 732.8 663.1
590.2 520.5 456.3 398.5 339.8 284.4 234.5 188.5 148.9 109.3
76.8 49.1 26.9 10.3 0
1152.6 1162.9 1162.9 1161.3 1157.4 1154.2 1148.7 1141.5 1138.4 1132.8
1124.1 1113 1102.7 1096.4 1085.3 1072.6 1057.6 1049.6 1037 1019.5
1003.7 992.6 968 960.9 942.7 934 915 892.8 876.9 861.9
841.3 792.2 746.2 697.9 649.6 604.4 554.5 507 461.8 415.9
372.3 331.9 294.7 254.3 221.8 189.3 161.6 130.7 104.6 80
57 38 21.4 9.5 0
1152.6 1139.9 1113.8 1090 1067.1 1044.9 1023.5 998.9 976 964.1
939.5 919.7 902.3 882.5 860.3 842.1 821.5 805.6 787.4 770
754.2 739.1 713.8 708.2 690.8 674.9 660.7 645.6 629 614.7
598.1 564.8 529.2 496.7 465 434.9 406.4 377.9 351.7 328
300.2 273.3 247.2 221.8 196.5 171.1 145.8 122 97.4 76
54.7 37.2 21.4 10.3 0
1152.6 1118.6 1069.4 1029 998.1 968 941.1 907 876.9 861.9
836.5 813.6 797.7 777.9 759.7 740.7 723.3 708.2 686 669.4
653.5 641.7 615.5 606.8 592.6 583 568 556.1 547.4 533.9
522 493.5 470.6 444.4 421.4 399.3 377.1 355.7 333.5 312.1
287.6 265.4 243.2 220.2 195.7 171.1 146.6 124.4 100.6 79.2
58.6 38.8 23 10.3 0
1152.6 1105.1 1057.6 1007.7 975.2 936.4 903.1 865.9 851.6 819.9
800.1 776.3 762.1 736.7 718.5 695.5 680.5 657.5 640.9 629
612.4 596.5 581.5 572.7 562.4 549 537.1 525.2 514.9 501.5
491.9 465.8 443.6 427 408 389.8 372.3 352.5 332.7 312.1
289.9 267 246.4 225 202.8 179 156.1 132.3 107.7 85.6
61.8 41.2 23 8.7 0
1152.6 1094 1042.5 1005.3 964.1 923.7 885.7 853.2 836.5 803.3
779.5 756.5 744.6 714.5 699.5 678.1 657.5 642.5 626.6 612.4
598.1 583.8 564 558.5 545.8 534.7 523.6 508.6 499.1 486.4
478.5 457.9 439.7 423.8 408.8 391.3 372.3 354.1 334.3 313.7
293.1 270.9 250.3 228.9 207.6 183 159.2 135.5 110.1 85.6
61.8 41.2 22.2 9.5 0
